IESNA:LM-63-2002
[TEST]P954980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25400
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3756.1 4167.3 4530.5 4795.8 4847.2 4558.7 4222 4019.7 3991.5 4164
4505.6 4923.5 5382.8 6057.8 6636.5 7016.3 7440.8 7953.2 8555.2 9119
9598.3 9926.6 9852 9614.8 8916.7 7439.1 5570.2 3742.8 2142.5 1200.6
802.6 547.2 237.1 122.7 43.1 0 0
3756.1 4144.1 4515.6 4777.6 4837.3 4560.3 4223.7 4011.4 3976.6 4140.8
4469.1 4872.1 5319.8 5911.8 6555.3 6905.2 7331.4 7810.6 8420.9 8963.1
9439.1 9785.6 9725.9 9472.2 8866.9 7482.3 5719.5 3862.2 2180.7 1187.3
804.3 565.5 238.8 139.3 51.4 8.3 0
3756.1 4147.4 4502.3 4784.2 4880.4 4668.1 4328.2 4081.1 4013.1 4120.9
4404.5 4747.7 5195.5 5694.6 6336.4 6712.8 7076 7508.8 8074.3 8590
9097.4 9384.3 9372.7 9031.1 8598.3 7480.6 5910.2 3991.5 2361.4 1426.1
981.7 721.4 475.9 303.5 187.4 73 0
3756.1 4107.6 4457.5 4739.4 4897 4797.5 4494 4217.1 4081.1 4124.2
4321.5 4623.3 4960 5334.8 5888.6 6376.2 6759.2 7167.2 7643.1 8197
8677.9 9099.1 9352.8 9334.6 9299.8 9372.7 8716 7150.6 4465.8 2119.3
1336.6 1033.1 741.3 479.2 235.5 58 0
3756.1 4079.4 4399.5 4693 4897 4966.6 4770.9 4507.3 4288.4 4212.1
4303.3 4517.2 4790.8 5110.9 5429.3 5923.5 6497.2 6893.6 7402.7 7930
8497.1 8976.4 9344.5 9628.1 9747.5 9963.1 10251.6 9392.6 7240.1 4046.3
1577 729.7 492.5 310.1 155.9 19.9 0
3756.1 4049.6 4326.5 4611.7 4845.6 5014.7 5047.9 4897 4707.9 4550.4
4517.2 4610.1 4817.4 5041.2 5338.1 5643.2 6167.2 6857.1 7338 7726
8230.2 8842.1 9485.5 10059.3 10621.4 11261.5 12404.1 13604.7 13273.1 11366
7956.5 3882.1 1235.4 432.8 154.2 18.2 0
3756.1 3991.5 4228.7 4477.4 4714.6 4926.8 5117.5 5233.6 5246.9 5213.7
5190.5 5238.6 5353 5525.5 5752.7 6056.1 6439.2 6940 7570.2 8240.1
8898.5 9669.6 10591.6 11589.9 12730.8 13767.2 15006 17063.9 20415.4 21589.4
18604.5 12307.9 6381.1 3014.8 1049.7 124.4 0
3756.1 3983.2 4193.8 4412.7 4649.9 4857.2 5072.7 5263.5 5387.8 5457.5
5533.8 5654.8 5814 6016.3 6301.5 6651.5 7054.4 7556.9 8142.3 8833.8
9604.9 10422.4 11349.4 12445.6 13546.7 14661.1 15870 17526.6 20582.8 23222.9
21533.1 15083.9 8080.9 3530.5 1069.6 104.5 0
3756.1 3941.8 4117.6 4311.6 4502.3 4711.2 4921.8 5140.7 5366.3 5598.4
5814 6057.8 6369.5 6755.9 7291.6 7858.7 8480.6 9119 9830.4 10636.4
11435.7 12231.6 13042.5 13931.4 14893.2 15833.5 16788.7 17932.9 19639.3 21166.6
20251.2 16395.6 10283.1 4314.9 913.7 82.9 0
3756.1 3868.8 3991.5 4119.2 4256.9 4402.8 4560.3 4734.5 4931.8 5168.9
5472.4 5825.6 6225.3 6757.6 7462.4 8265 9089.2 9984.6 10966.4 11992.8
13035.9 13991.1 14894.9 15747.2 16496.8 17218.2 18057.3 18987.6 20133.4 20115.2
17836.7 13773.9 7734.3 2270.2 341.6 48.1 0
3756.1 3794.2 3845.6 3898.7 3953.4 4023 4104.3 4193.8 4296.7 4437.6
4623.3 4838.9 5109.2 5500.6 6047.8 6722.8 7493.9 8296.5 9107.4 9873.5
10573.3 11264.8 11953 12616.4 13205.1 13729.1 14261.4 14860 15296.2 14322.8
11702.6 8079.2 3200.5 656.7 180.8 59.7 0
3756.1 3759.4 3764.3 3779.3 3799.2 3815.8 3843.9 3872.1 3903.6 3950.1
4016.4 4086.1 4164 4305 4518.9 4769.3 5129.1 5563.6 6102.6 6681.3
7266.7 7845.4 8432.5 8981.4 9467.2 9900.1 10266.6 10629.7 10676.2 9503.7
7596.7 5250.2 2102.7 419.6 107.8 33.2 0
3756.1 3714.6 3689.7 3653.2 3613.4 3572 3517.3 3464.2 3387.9 3291.7
3188.9 3043 2910.3 2824.1 2804.2 2845.6 3018.1 3324.9 3716.3 4117.6
4474.1 4757.7 5006.4 5225.3 5387.8 5467.4 5386.2 5014.7 4233.6 3046.3
1867.2 976.7 371.5 97.8 21.6 0 0
3756.1 3641.6 3504 3349.8 3175.6 2956.8 2719.6 2454.3 2185.6 1950.2
1759.5 1605.2 1484.2 1397.9 1338.3 1280.2 1235.4 1223.8 1276.9 1422.8
1595.3 1708.1 1714.7 1616.8 1454.3 1232.1 1000 756.2 529 321.7
189 111.1 59.7 19.9 5 0 0
3756.1 3552.1 3306.7 3021.4 2673.2 2313.3 1978.4 1716.3 1519 1351.5
1197.3 1054.7 948.5 898.8 873.9 840.8 815.9 792.7 762.8 736.3
716.4 683.2 633.5 567.1 492.5 416.2 344.9 290.2 243.8 199
149.2 96.2 44.8 11.6 3.3 0 0
3756.1 3447.6 3087.8 2656.6 2220.5 1832.4 1570.4 1378 1200.6 1053
960.2 905.4 859 817.5 777.7 739.6 701.5 655 603.6 558.8
527.3 495.8 466 424.5 388 343.3 305.1 265.3 220.6 172.5
114.4 68 31.5 11.6 3.3 0 0
3756.1 3391.2 2926.9 2386.3 1895.4 1578.7 1363.1 1174.1 1043.1 980.1
928.6 872.3 815.9 764.5 718 673.3 620.2 563.8 509.1 464.3
427.8 391.4 368.1 346.6 318.4 285.2 248.7 208.9 160.9 114.4
81.3 48.1 21.6 5 0 0 0
3756.1 3310 2747.8 2139.2 1689.8 1422.8 1215.5 1084.5 1019.9 968.4
917 852.4 789.4 728 666.6 605.3 543.9 487.5 442.8 407.9
381.4 358.2 335 303.5 272 242.1 207.3 170.8 137.6 109.4
81.3 53.1 18.2 0 0 0 0
3756.1 3260.2 2621.8 1983.3 1590.3 1339.9 1154.2 1074.6 1026.5 973.4
917 852.4 782.7 709.8 638.4 568.8 507.4 461 427.8 394.7
364.8 333.3 306.8 280.3 253.7 222.2 187.4 152.6 126 99.5
71.3 43.1 9.9 0 0 0 0
3756.1 3215.4 2525.6 1895.4 1550.5 1305.1 1144.2 1087.8 1033.1 978.4
923.7 860.7 792.7 719.7 646.7 582.1 529 477.6 432.8 391.4
356.5 318.4 288.5 260.4 228.8 189 150.9 126 102.8 76.3
51.4 24.9 5 0 0 0 0
3756.1 3217.1 2502.4 1872.2 1520.7 1283.5 1147.5 1101.1 1056.3 1001.6
945.2 885.5 824.2 756.2 684.9 616.9 558.8 505.8 461 417.9
373.1 326.7 288.5 253.7 215.6 172.5 131 109.4 87.9 66.3
43.1 19.9 3.3 0 0 0 0
3756.1 3253.6 2537.2 1895.4 1538.9 1295.1 1152.5 1106.1 1063 1008.2
953.5 895.5 832.5 766.1 696.5 626.8 563.8 510.8 474.3 434.5
379.8 333.3 291.9 255.4 212.3 170.8 131 109.4 86.2 64.7
43.1 19.9 5 0 0 0 0
